Retornar para Minha Conta

WEG
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
    • BBBEE & CSI
  • Products
  • Soluções
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
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
Frequently Asked Questions (FAQ)

If the data is transmitted via Bluetooth, do I need a Wi-Fi/Bluetooth router near the WEG Motor Scan, or should I implement a data collection route using a smartphone?

The user can choose to collect data with the app using a smartphone or tablet; in this case, through a collection route or automatically through the WEG Motor Scan gateway (sold separately). The gateway connects to the sensor via Bluetooth and can send data to the WEG Motion Fleet Management software through a connection via Ethernet cable, Wi-Fi or 4G modem (via USB, not sold by WEG).

To reinforce reliability, what means are used as data protection in the WEG Motion Fleet Management software and in the WEG Motor Scan (such as portal security)? What technologies are used? How is cybersecurity approached?

Our cloud partner is compliant and certified to standards ISO 27001; ISO 27017; ISO 27018; ISO 22301; ISO 31000; SOC 1, SOC 2 and SOC 3; PCI; HITRUST; ISO 9001; ISO 14001; ISO 50001 and OHSAS 1800; EU Model Clauses; FERPA; Cloud Computing Compliance Controls Catalog (C5) (Germany) and others. They provide a website that allows you to download various certifications. https://www.ibm.com/cloud/compliance. We use standard security protocols for user authentication (OpenID) and authorization (OAuth 2.0) for our website and mobile apps. WEG products are integrated with the WEG Motion Fleet Management software using the MQTT 3.1.1 protocol over the TLS 1.2+ protocol.

Mangueras y Bombeo: Operación con Venturi
     PROBLEMA      CAUSA      SOLUCIÓN
1 Venturi tapado, producto la fusión de polvo por impacto. 1 Situación normal. 1 Limpie o reemplace partes.
    2 Presión de aire muy alta. 2 Bajar presión de aire en bomba y pistola.
    3 Humedad en aire de entrada. 3 Chequear entrada de aire principal, limpieza y secado.
    4 Venturi carcomido y partes usadas. 4 Reemplace por pieza nueva.
    5 Polvo muy fino. 5 Agregue polvo virgen.
Consúltenos.
     PROBLEMA      CAUSA      SOLUCIÓN
2 Insuficiente alimentación de polvo. 1 Polvo no fluido. 1 Chequear sección fluidicación.
    2 Obstrucción, entrada principal de polvo contaminado. 2a Desarme y limpie venturi y mangueras.
        2b Chequee posible contaminación en entrada principal de polvo.
        2c Tamizar el polvo.
Consúltenos.
    3 Manguera corrugada por el interior. 3a Cambie manguera.
        3b Evite curvas agudas en mangueras.
        3c Evite que la manguera cruce zonas de tráfico.
    4 Baja presión de aire. 4 Chequee entrada principal de aire.
Ajuste bomba y pistola.
Lecho Fluizado
     PROBLEMA      CAUSA      SOLUCIÓN
1 Polvo fuera del lecho. 1 Presión de aire alta. 1 Ajustar presión en el lecho.
    2 Polvo fino. 2 Adicionar polvo virgen.
     PROBLEMA      CAUSA      SOLUCIÓN
2 Polvo no fluidizado. 1 Insuficiente presión de aire. 1 Chequear regulador de aire.
    2 Membrana tapada. 2 Chequear membrana por aire caliente entrando.
    3 Polvo compacto. 3 Mover el polvo y fluidizar con aire limpio y seco.
     PROBLEMA      CAUSA      SOLUCIÓN
3 Canalización del polvo en el lecho. 1 Nivel de polvo muy bajo. 1 Adicionar polvo hasta 2/3 de la capacidad del lecho.
    2 Terrón o polvo muy húmedo. 2 Apretar manualmente y fluidizar con aire seco.
    3 Membrana obstruida. 3 Chequear poros de membrana por posible entrada de aire tibio.
    4 Membrana tapada o rota. 4 Verificar estado de la membrana.
     PROBLEMA      CAUSA      SOLUCIÓN
4 Estratificación, separación en capas del polvo fino y partículas gruesas. 1 Nivel de polvo muy alto. 1 Sacar polvo y dejarlo a 2/3 de la capacidad.
Sistema Electrostático
     PROBLEMA      CAUSA      SOLUCIÓN
1 Deficiente carga.
(Inadecuado efecto envolvente)
1 Presión de aire alta. 1a Chequear fuente de alto voltaje. Sistemáticamente chequee continuidad de la fuente a los electrodos, incluyendo resistencias y fusibles.
        1b Reemplace electrodo faltante o roto.
        1c Limpie electrodo aislado por polvo, producto de fusión por impacto.
    2 Pobre puesta a tierra. 2 Chequee conexión a tierra del riel. Todas las áreas unidas a tierra tienen que estar libre de polvo, grasa y cualquier material aislante.
    3 Salida de Polvo (alimentación) muy alta. 3 Baje alimentación hasta que todo el material que está pasando por la corona o campo magnética esté cargando adecuadamente.
    4 Polvo muy fino. 4 Agregue polvo virgen. Consúltenos.
    5 Presión de aire muy alta, discontinuidad en la alimentación. 5 Baje presión de aire, mueva la pistola de posición. Pinte más lejos de las piezas.
     PROBLEMA      CAUSA      SOLUCIÓN
2 Pobre penetración. Polvo no pinta áreas con celdas de Faraday. (agujeros, ranuras, canales, esquinas interiores, entradas, etc.). 1 Alimentación de polvo muy bajo. 1a Subir la presión del aire.
        1b Use barra de extensión para la pistola.
    2 Mala conexión a tierra. 2 Chequee conexión a tierra. ver salida de polvo. Deficiente carga. Sec. N°1
    3 Abanico o deflector de polvo muy ancho. 3 Seleccione un deflector más pequeño. Consulte con el fabricante de su equipo.
    4 Voltaje muy alto. 4 Baje el voltaje hasta que el polvo no sea repelido en las esquinas.
    5 Velocidad de alimentación del polvo muy alto. 5 Disminuya la alimentación de aire de tal manera que la corriente de aire no sople el polvo de las esquinas.
    6 Mala ubicación de las pistolas. 6 Ajuste posiciones de la pistola para que la nube de polvo quede directo hacia la zona conflictiva.
     PROBLEMA      CAUSA      SOLUCIÓN
3 Las capas de polvo son repetidas por las piezas en algunas zonas. 1 Voltaje muy alto. 1 Disminuir voltaje.
    2 Posición de la pistola muy encerrada en la pieza. 2 Cambie posición de la pistola.
    3 Mala conexión a tierra. 3 Chequear conexiones a tierra.
    4 Polvo muy fino. 4 Mucho reciclado, agregue polvo virgen.
     PROBLEMA      CAUSA      SOLUCIÓN
4 Polvo desarrolla carga al azar. 1 Polvo y aire de cambio muy seco. 1 Ajuste Spray de polvo en área humedecida.
    2 Mala conexión a tierra del equipo de reciclado. 2 Ponga a tierra a todos los equipos.
     PROBLEMA      CAUSA      SOLUCIÓN
5 Salida de polvo discontinua. 1 Insuficiente presión o volumen de aire. 1 Chequee entrada principal de aire. ¿Cañería de aire principal tiene el largo suficiente? ¿Exige volumen de aire suficiente para los otros equipos, tales como limpieza, reciclaje, pulsos de filtros, presión de alimentación para polvo?
    2 Manguera torcida, aplanada o muy larga. 2 Chequear manguera de alimentación del polvo.
    3 Manguera, Venturi o pistola obstruida con polvo. 3a Chequear manguera.
        3b Chequear humedad de aire, principal causante de compactación.
        3c Chequear humedad relativa del aire.
        3d Chequear posible contaminación a la entrada principal del polvo. Chequear reciclaje.
     PROBLEMA      CAUSA      SOLUCIÓN
6 Mala pulverización; nube de polvo no es simétrica. 1 Partes de la pistola gastadas. 1 Reemplace partes dañadas, tubos de entrada, orificios, deflectores.
    2 Partes de la pistola con producto fundido. 2 Limpie la pistola.
    3 Alimentación de aire muy baja. 3 Chequear entrada principal de aire, para alimentación de polvo.
    4 Mangueras, venturi o pistola bloqueada con polvo. 4 Limpiar sistema completo.
    5 Salida de polvo (alimentación) muy alta. 5 Reducir el número de pistola o la cantidad de polvo que sale por cada una.
  • 1
  • ...
  • 253
  • 254
  • 255
  • ...
  • 271
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / South Africa