• Motors and Gears
  • Automation
  • Power Generation
  • Transmission & Distribution
  • Coatings
  • Services
  1. Page d'accueil
  2. Food & Beverage - Power Generation

Power Generation

Through constant investments in research, development, manufacturing, installation and after-sales services, WEG has continuously expanded its market share, providing solutions with steam turbines, gearboxes, generators for thermal power stations and others.

For a reliable, safe and profitable solution, WEG offers a heat balance study with a complete analysis of thermodynamic efficiency, electricity consumption and self-sufficiency, aiming at maximizing and selling the surplus energy. Another expertise is WEG’s application engineering, which integrates several devices into a single solution in the application of thermal power stations.

Steam Turbines

They are used to generate electricity up to 150 MW with steam operating at an input pressure up to 140 bar and a temperature up to 540 °C.

Its modular construction guarantees greater installation flexibility in every kind of industrial process, always taking into account convenience, safety, efficiency and economical aspects.

Turbogenerators

The turbogenerators are developed for applications in Thermal Power Plants with a wide power range up to 150 MW, designed based on WEG’s experience in the supply and sizing of steam or gas turbogenerators.

Gearboxes

The turbo gearbox that is coupled to a 4-pole turbine generator is available up to 60 MW. The SuperTurbo line has excellent gear coupling without requiring a flexible coupling, which results in higher safety and easier assembly.

Synchronous Alternators

Specially designed according to the specific characteristics of each application. Their use in generator sets guarantees the supply of energy independent of the power grid, which makes WEG alternators an excellent solution for emergencies or non-stop operation. Power rating up to 20 MVA.

Know more about our solutions

Download our brochure and know more about our solutions for Food and Beverage.

Download

Conozca más sobre las novedades de WEG para Alimentos y Bebidas

WEG Supplies UPS to Ensure Continuous Operation in Supermarket Network

WEG Supplies UPS to Ensure Continuous Operation in Supermarket Network

Equipment Ensures Safety and Continuity of Operations in the Food Trade

WEG W30 Smart EC motors provide greater efficiency and sustainability at Granja Ueyama

WEG W30 Smart EC motors provide greater efficiency and sustainability at Granja Ueyama

Energy savings exceed 50%, in addition to advantages in dependability and greater animal comfort

BRF chooses WEG as IoT solution provider for asset management

BRF chooses WEG as IoT solution provider for asset management

With WEG solutions, BRF, one of the world's largest food companies, will advance in the pursuit of greater efficiency, availability, and reliability of its assets

WEG present at the largest event for the food and beverage industries

WEG present at the largest event for the food and beverage industries

Fispal Tecnologia takes place from June 27 to 30 in São Paulo

WEG supplies 288 motors for new pectin manufacturing plant in São Paulo

WEG supplies 288 motors for new pectin manufacturing plant in São Paulo

Motors of the WELL and W60 lines are used in the largest manufacturing plant of this raw material in the Americas

WEG Transformadores México suministrará subestaciones para fábrica de Nestlé

WEG Transformadores México suministrará subestaciones para fábrica de Nestlé

Además de desarrollar el proyecto EPC para Nestlé en las subestaciones “maniobra” y “reductora”, WEG también realizará adecuaciones en otras dos subestaciones de la concesionaria local Comisión Federal de Electricidad (CFE)

Motores WEG aumentan la eficiencia energética en una industria de referencia en el segmento de Alimentos y Bebidas

Motores WEG aumentan la eficiencia energética en una industria de referencia en el segmento de Alimentos y Bebidas

Las empresas del segmento de Alimentos y Bebidas buscan cada vez más soluciones para maximizar la confiabilidad, la eficiencia y la seguridad

La experiencia de WEG mantiene la cadena de suministro de alimentos en movimiento

La experiencia de WEG mantiene la cadena de suministro de alimentos en movimiento

La experiencia de ingeniería de WEG en el suministro de productos eficientes para varios sectores es la razón de este suministro de éxito

Orquídea aumenta la producción de alimentos con el programa Bônus Motor

Orquídea aumenta la producción de alimentos con el programa Bônus Motor

El monitoreo WEG IoT implementa soluciones de eficiencia para motores eléctricos reemplazados con el programa

Solución WEG duplica la capacidad de la central termoeléctrica en una empresa de producción de alimentos

Solución WEG duplica la capacidad de la central termoeléctrica en una empresa de producción de alimentos

Bem Brasil es el mayor productor de papa de Brasil y ha invertido en la generación de su propio suministro eléctrico.

WEG suministra paquete eléctrico para la planta de etanol a base de maíz de Alcooad

WEG suministra paquete eléctrico para la planta de etanol a base de maíz de Alcooad

Ubicada en el estado de Mato Grosso, Brasil, la planta tendrá capacidad para producir 225 millones de litros de etanol por cosecha.

¿Por qué utilizar motores WEG en la agroindustria?

¿Por qué utilizar motores WEG en la agroindustria?

La creciente necesidad de nuevas tecnologías en la agroindustria, la conexión de personas y el uso de equipos altamente confiables, hacen toda la diferencia en la productividad de las granjas.

La División de Pinturas WEG lanza una solución de protección para pisos

La División de Pinturas WEG lanza una solución de protección para pisos

Recomendado para una amplia variedad de aplicaciones, el Uretano fue producido específicamente para el revestimiento de pisos en áreas de alimentos y bebidas debido a su alta resistencia a los productos químicos y sus propiedades antimicrobianas

WEG colabora con Mafresa para ahorrar energía en la producción de frío con motores de imanes permanentes W22 Magnet

WEG colabora con Mafresa para ahorrar energía en la producción de frío con motores de imanes permanentes W22 Magnet

La compañía, una de las mayores empresas de industrialización de productos derivados del cerdo Ibérico de Extremadura (España), prevé un ahorro en costes de energía para la producción de frío alrededor de 27.000 euros anuales.

La mayor empresa de jugo de naranja del mundo utiliza los productos WEG

La mayor empresa de jugo de naranja del mundo utiliza los productos WEG

WEG Direct Drive System opera la torre de enfriamiento y reduce los costos de operación en la planta brasileña Citrosuco de producción de jugo.

Baking Rolls on a Large Scale

Specially designed low-voltage motors from WEG and geared motors from WEG’s subsidiary Watt Drive turned into a solution for KGV-H indust...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

Wine Industry Pumps

Many different pump types can move food and beverages.

Energy Efficiency at Cargill

WEG provides solutions that assure productivity and energy savings in the food production process from the first stages of the chain.

WEG S.A
  • Viketniya Khvoiki Str. 21 04080 - Kiev / Ucrânia
  • Téléphone: +38 050 440 77 55
  • Courriel: wg-uab@weg.net
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
  • Eficiência Energética
  • Energia
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
Imprint | Avis de Confidentialité | Politique des Cookies | Modalités et Conditions | RSS | © 2025 WEG. Tous droits réservés.