Back to My Account
An expert in developing drive solutions, WEG manufactures and implements steam turbines, gearboxes and multipliers in many processes that require drives for torque or speed reduction.
Evolution requires innovation. Therefore, if your industry wants to increase productivity, optimize processes and generate more profit, WEG offers complete solutions to replace mechanical or electrical drives that will help your industry raise efficiency levels.
With modular design, WEG turbines guarantee greater installation flexibility, always prioritizing convenience, safety, efficiency and, above all, savings. They are used in:
They can be single or multistage and are available with impulse or reaction technology, with the back pressure type being the most widely used. They are available from 1 MW upwards, and operate at low, medium and high pressure and temperature.
They are machines built according to international standards, and their projects also use the most advanced calculation programs available, ensuring full control of all parameters, including gearing, lubrication, heat dissipation, cooling, speed control and coupling selection.
Fabricado com a mais alta tecnologia, o redutor/multiplicador industrial da WEG é utilizado nas mais diversas aplicações industriais. Construído em eixos paralelos ou ortogonais, o redutor está disponível em diversos tamanhos, de um a quatro estágios de redução, podendo ser acionado por turbinas a vapor ou motores elétricos.
O Multiplicador de Velocidade da linha MTH é um equipamento acionado por turbinas hidráulicas aplicadas em baixas quedas de água em projetos de pequenas centrais hidrelétricas e centrais geradoras de energia elétrica.
All solutions and equipment are delivered with specialized field services: installation, commissioning, start-up, operation, monitoring and after-sales technical support—an exclusive advantage that increases the market trust in WEG.
Recognized as an expert in clean energy generation, WEG also provides mechanical, electrical and electronic services—such as tune-up, repairs, restoration, overhaul, repowering, retrofit and maintenance—for its own equipment and from other manufacturers, 24/7.
In addition to steam turbines, gearboxes, generators and multipliers, complete solutions are provided covering mechanical, electrical, electronic and digital equipment for Industry 4.0.