• Mechanical Drives
  • Services
  • Products
  • 24/7 Assistance

Want to improve your productivity? Count on WEG power generation solutions and drives.

For projects of all sizes, WEG develops solutions or equipment that meet the most different requirements. They are products and equipment that carry WEG quality.

Our equipment lines for your projects:

Turbines for electric power generation and mechanical drives

  • Rated output power up to 150 MW
  • Inlet pressure up to 140 bar (a)
  • Inlet temperature up to 540 °C
  • Impulse and Reaction Technologies
  • Applied in Back Pressure and Condensation
  • Available with controlled or extraction or not and induction

Turbine models/powers applied to high pressure and temperature steam

  • 140 bar (a) | 540 °C | 150 MW - Back pressure - BT and BTE
  • 140 bar (a) | 540 °C | 150 MW - Condensation - CT and CTE
  • 140 bar (a) | 540 °C | 150 MW – Condensation – CT Axial Flow
  • 70 bar (a) | 530 °C | 55 MW - Back pressure - TM-A and TME-A
  • 70 bar (a) | 530 °C | 25 MW - Condensation - TMC-A and TMCE-A
  • 65 bar (a) | 480 °C | 2 MW - Back pressure - TS-P

Turbine models/powers applied to medium pressure and temperature steam

  • 45 bar (a) | 450 °C | 20 MW - Back pressure - TM and TME
  • 45 bar (a) | 450 °C | 17 MW - Condensation - TMC and TMCE
  • 45 bar (a) | 450 °C | 5 MW - Back pressure - TM Flex
  • 45 bar (a) | 450 °C | 3 MW - Condensation - MCT
  • 45 bar (a) | 450 °C | 5 MW - Back pressure - TS

Turbine model/power applied to low pressure and temperature steam

  • 22 bar (a) | 320 °C | 1 MW - Back pressure - TG
Know More
Know more
Know more

Turbo Gearbox Lines

  • RTS/RTM up to 20 MW
  • SuperTurbo from 20 to 60 MW
Know more
Know more

Power Generator Lines

  • ST20 – Application in 2 poles, power up to 200 MVA—power above on request
  • ST40 – Application in 4 poles, power up to 70 MVA
  • ST41 – Application in 4 poles, power up to 70 MVA
Know more
Know more

Gearboxes Lines

  • High speed parallel shaft gear for industrial processes
  • Parallel shaft special projects—developed and manufactured according to the application and requirements
  • Planetary for mechanical drives in cement / mining / steel processes
  • Planetarium model G3 Full—Sugar-ethanol application, up to 10,000 kN.m
Know more
Know more
Know more

Multiplier Lines

  • Applied in hydroelectric generation stations and small hydroelectric plants
  • Applied in wind power generators

Service

All solutions and equipment are delivered with specialized field services: installation, commissioning, start-up, operation, monitoring and after-sales technical support—an exclusive advantage that increases the market trust in WEG.

Recognized as an expert in clean energy generation, WEG also provides mechanical, electrical and electronic services—such as tune-up, repairs, restoration, overhaul, repowering, retrofit and maintenance—for its own equipment and from other manufacturers, 24/7.

In addition to steam turbines, gearboxes, generators and multipliers, complete solutions are provided covering mechanical, electrical, electronic and digital equipment for Industry 4.0.

Consulting
Where to buy

Know more about WEG news on Thermal Energy

WEG supplies large turbogenerator for power generation in Argentina

WEG supplies large turbogenerator for power generation in Argentina

The equipment is now operational at Ledesma's industrial complex

WEG is taking part in the biggest power generation project using solid urban waste in Brazil

WEG is taking part in the biggest power generation project using solid urban waste in Brazil

The project will not only help reduce environmental impact. It will also convert waste into clean energy that can supply power for approximately 320,000 people

WEG supplies the largest sub-axial exhaust turbogenerator set in the sugar-energy industry in Brazil

WEG supplies the largest sub-axial exhaust turbogenerator set in the sugar-energy industry in Brazil

Located in Minas Gerais, Usina Uberaba invests in technology for energy cogeneration

WEG planetary gearboxes operate with an air-oil cooled system that eliminates the use of water

WEG planetary gearboxes operate with an air-oil cooled system that eliminates the use of water

With WEG's solutions, the customer could save up to 500 liters of water per minute, which in a year would be enough to fill more than 100 Olympic-sized swimming pools

WEG Supplies another Steam Turbine to Europe

WEG Supplies another Steam Turbine to Europe

The 52MW Turbine will operate with steam generated from urban waste, driving an electric generator to produce enough energy to power over 100,000 households

WEG Thermal Energy

* indicates required
Desired Equipment or Service

Please select all the ways you would like to hear from :

We use Mailchimp as our marketing platform. By clicking below to subscribe, you acknowledge that your information will be transferred to Mailchimp for processing. Learn more about Mailchimp's privacy practices here.

Energia Térmica WEG

* obrigatório
Produto ou serviço desejado

Por favor selecione a forma de contato que você gostaria de receber contato da WEG:

Você pode se descadastrar a qualquer momento clicando no link incluído no rodapé dos nossos e-mails. Para mais informações sobre nossas políticas de privacidade, visite nosso site.

Energía Termica WEG

* obligatorio
Producto o servicio deseado

Por favor, seleccione todas las formas en las que le gustaría saber de nosotros:

Puede desuscribirse en cualquier momento haciendo clic en el enlace que aparece en el pie de página de nuestros correos electrónicos. Para obtener información sobre nuestras prácticas de privacidad, visite nuestro sitio web.

WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Australia
  • Phone: + 61 3 9765 4600
  • Email: info-au@weg.net