Retornar para Minha Conta
Developed to bring more practicality and agility in the operation, maintenance and management of industrial plants, the WEG Motion Fleet Management is the ideal solution to monitor and raise the availability of the industrial fleet. Based on “cloud computing” technology, asset monitoring can be followed at any time and from anywhere in the world.
With WEG Motion Fleet Management it is possible to know the operational status of electric motors, low and medium voltage variable speed drive and soft-starters, smart relay starting WEG(SRW), gearboxes, gearmotors, compressors, among other assets, which are applied in any type of industry or installation. Through periodic data collection and advanced data processing, both at the edge and in the cloud, valuable insights are generated. This way, it is possible to establish predictive maintenance plans, observing the operational condition of the fleet (condition-based maintenance). This approach reduces the number of unplanned stops, optimizes repair actions, and speeds up the decision making process for the operation and maintenance team. The end result is increased availability and reduced total cost of ownership (TCO) of the drive fleet.
One of the main causes of lost productivity and profitability in an industry is unplanned production downtime. Most corrective maintenance events could be avoided if machine components and equipment were being monitored continuously (on-line monitoring).
The WEG Motion Fleet Management solution is a high-level tool for operation and maintenance staff to monitor and manage their fleet; o monitor and manage the drive fleet, through hardware for data acquisition, gateways for sending à cloud and software for data visualization and advanced analysis. With WEG Motion Fleet Management is possible to implement a predictive maintenance methodology, well orchestrated, and observing the operational condition of the asset.
Knowing the condition of the assets online contributes significantly to optimizing operational and maintenance resources, such as spare parts management, increased asset availability, and the reduction of (direct and indirect) costs. Additionally, approaches of this type contribute to the increase of asset lifetime, since, in general, a sudden failure results in stress and degradation of the mechanical and electrical elements of the equipment.
WEG Motion Fleet Management es una solución modular, con una estructura flexible basada en capas que se adapta a las necesidades del cliente.
WEG Motion Fleet Management permite la supervisión en línea de motores y accionamientos de baja y media tensión, así como de cajas de cambios, motorreductores, compresores, bombas y ventiladores/extractores.
Los WEG Scans y Gateways son el hardware responsable de la recogida de datos y la conectividad de los activos con el servidor en la nube de WEG, que aloja la aplicación WEG Motion Fleet Management. Para la monitorización de motores, se aplica el WEG Motor Scan y el Gateway Cassia X1000, la carga de datos puede ser a través del gateway o del smartphone. En cuanto a los accionamientos de baja o media tensión, la carga de datos la realiza WEG Drive Scan.
La camada Management de la aplicación WEG Motion Fleet Management recibe los datos de los WEG Scans y permite la exploración de las funcionalidades presentes en la solución, es la capa básica. Recuerde que la solución mejora constantemente y que a menudo se incorporan nuevas funciones a la solución. Además, los usuarios pueden complementar sus experiencias con los módulos de Specialist y Exchange. Se puede acceder a él desde cualquier lugar a través de Internet siempre que esté disponible un plan de suscripción al sistema, que son suscripciones anuales.
Los usuarios pueden ver la información relacionada con los activos supervisados, como por ejemplo:
Con las suscripciones activas a la capa de Management de WEG Motion Fleet Management, los usuarios pueden complementar sus experiencias con suscripciones a módulos específicos como WEG Specialist y WEG Exchange.
El módulo de Specialist aplica algoritmos especialmente desarrollados por WEG para el análisis avanzado de datos mediante Machine Learning e Inteligencia Artificial. Estos algoritmos se aplican a los datos recogidos por WEG Scans y generan así información útil, algo esencial para una gestión eficaz de la flota. Como es el caso de WEG Motor Specialist, que cuenta con un submódulo para el diagnóstico de fallos mecánicos y otro para evaluar el consumo energético del motor. Ambas funcionalidades han sido desarrolladas por el equipo de expertos de WEG y validadas en los laboratorios de la empresa.
Estos avanzados algoritmos de análisis observan y aprenden los patrones y desviaciones de funcionamiento del motor eléctrico monitorizado, generando indicadores de fallo por desequilibrio, desalineación, rodadura (fallo avanzado) y vibración externa. Este tipo de información es muy útil para el personal de operación y mantenimiento, ya que ayuda a la toma de decisiones, acelera el proceso de reparación y minimiza el tiempo de inactividad no programado. Para utilizar la capa de Specialist, los activos respectivos deben tener una suscripción activa a WEG Motion Fleet Management. Ambas suscripciones son anuales y por activo.
El módulo Exchange permite al cliente integrar la información recogida y presente en WEG Motion Fleet Management en su propio sistema de gestión y/o plataformas. A través de solicitudes de datos periódicas y automáticas del tipo Web Service REST, los datos de WEG Motion Fleet Management se envían al sistema del cliente o a terceros. Para utilizar la capa de Exchange, es necesario que los activos respectivos tengan una suscripción activa a la capa de Management. Las suscripciones de Exchange son anuales y por paquete de datos.
Desarrollada para conectar los inversores de baja tensión a WEG Motion Fleet Management, la línea WEG Drive Scan recoge y transmite periódicamente datos importantes de los inversores, lo que permite realizar la supervisión en cualquier momento y desde cualquier lugar del mundo.
Acceda al catálogo y obtenga más información.
WEG Motor Scan® es la solución de monitorización para el control total de la planta de fabricación, asegurando, a través del análisis predictivo, el nivel de excelencia en el rendimiento de los motores eléctricos y otros equipos. Con él, los datos se extraen y se envían a la nube, lo que permite realizar acciones preventivas y evitar riesgos de parada de la producción. La industria no volverá a ser la misma.
Acceda al catálogo y obtenga más información.
CONOZCA MÁSConsulte las preguntas más frecuentes.
El módulo Specialist es el módulo que, a través de algoritmos de I.A. (Inteligencia Artificial), realiza diagnósticos y predicciones de posibles fallas que puedan ocurrir, además de “aprender” nuevos estándares de comportamiento.
Para utilizar este recurso, el cliente que tiene anualidad activa del Plan Motion Fleet Management podrá contratar la anualidad del módulo Specialist para su sensor.
El módulo Exchange es el módulo que permite a nuestros clientes acceder a los datos de nuestro WEG Motor Fleet Management y exportarlos a su plataforma.
Para utilizar este recurso, el cliente que tiene anualidad activa del Plan Motion Fleet Management podrá contratar la anualidad del módulo Exchange para su sensor.
El Motion Fleet Management es la nueva herramienta de monitoreo de motores y otros activos, tales como convertidores (baja y media tensión), reductores, bombas, entre otros. Cuenta con una interfaz amigable al usuario y su navegabilidad facilita la localización rápida de los activos.
El Portal IoT recibirá el registro de nuevos WEG Motor Scan para clientes que utilizan esta plataforma.
Los WEG Motor Scan producidos hasta 23/06/2020 con código 14445601 poseen una suscripción incluida (built-in) para 1 año de utilización del Software. Para el WEG Motor Scan, después de esta fecha, con código 15521739, deberá ser contratado un plan de suscripción, para que el cliente pueda usufructuar un nuevo registro.
Las migraciones no son compulsorias. En caso de que el cliente desee migrar los datos del Portal IoT, deberá contactar a WEG, a través del e-mail vendasWDi@weg.net.
Acceda a nuestro sandbox de forma gratuita y vea cómo la transformación digital está impactando los mercados industriales y revolucionando la forma en que producimos.
CONOZCA MÁS¿Quiere recibir nuestras noticias?
Póngase en contacto con nosotros y haga sus preguntas.