Back to My Account
An expert in developing drive solutions, WEG manufactures and implements steam turbines, gearboxes and multipliers in many processes that require drives for torque or speed reduction.
Evolution requires innovation. Therefore, if your industry wants to increase productivity, optimize processes and generate more profit, WEG offers complete solutions to replace mechanical or electrical drives that will help your industry raise efficiency levels.
Con construcción modular, las turbinas WEG garantizan mayor flexibilidad de instalación, siempre priorizando la practicidad, la seguridad, la eficiencia y, principalmente, el ahorro. Son aplicadas en:
Pueden ser de simples o múltiples etapas, y están disponibles en la tecnología de acción o reacción en la cual el tipo de contrapresión es el más empleado. Están disponibles a partir de 0,5 MW, operan a baja, media y alta presión y temperatura.
Son equipos construidos conforme las normas internacionales, y sus proyectos también utilizan los más avanzados programas de cálculos disponibles, garantizando el control total de todos los parámetros de engrane, lubricación, disipación de calor, refrigeración, control de rotación, selección de acoplamientos, entre otros.
Manufactured with the highest technology, WEG's industrial gearbox/multiplier solves a great variety of industrial applications. Built with parallel or orthogonal shafts, the gearbox is available in different sizes, from one to four reduction stages, and can be driven by steam turbines or electric motors.
The Speed Multiplier of the MTH line is a machine driven by hydraulic turbines installed in low waterfalls in projects of small hydro power plants and electric power generating stations.
All solutions and equipment are delivered with specialized field services: installation, commissioning, start-up, operation, monitoring and after-sales technical support—an exclusive advantage that increases the market trust in WEG.
Recognized as an expert in clean energy generation, WEG also provides mechanical, electrical and electronic services—such as tune-up, repairs, restoration, overhaul, repowering, retrofit and maintenance—for its own equipment and from other manufacturers, 24/7.
In addition to steam turbines, gearboxes, generators and multipliers, complete solutions are provided covering mechanical, electrical, electronic and digital equipment for Industry 4.0.