Back to My Account

WEG
  • English
    • Español
    • Português do Brasil
    • Русский
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • RFQ
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
    • Русский
  • Index
  • Solutions
  • Calculate your energy savings
  1. Home
  2. Eficiência Energética - Soluções - Unidades Hidráulicas

Hydraulic Units

Economy and easy implantation

Hydraulic units include several devices, such as oil tanks, displacement pumps, directional valves, retention valves and actuators. They are arranged in logic circuits to enable the movement and control of a certain machine by means of fluid displacement, performed by one or more sets of electric motors and hydraulic pumps.

Due to their simple operation, hydraulic drives are used in many different applications, such as presses, thermoforming machines, truck dumpers, injection molding machines and calenders.

It is worth of notice that in this kind of application, when no movement is needed, both the hydraulic pump and the electric motor keep running at rated speed with the hydraulic fluid circulating, resulting in waste of electric energy and unnecessary oil heating. On the other hand, turning off the electric motor may cause damages such as the equipment burn out due to successive starts and excessive mechanical wear of the oil pump.

WEG energy-efficient solution for hydraulic units allows adjusting the motor and the pump speed according to the real need of the machine, resulting in energy savings at the moments when the set just circulates the fluid due to the process characteristics (for example, change of the part to be stamped on a press or a truck entering/leaving a truck dumper).

A great advantage of this solution is the low interference in the machine system, since there are no mechanical changes in the motors, and the machine can continue running with its original starter in case of maintenance of the drive.

Specifically for injection molding machines, the speed modulation of the electric motor is performed by means of an exclusive software application installed on the PLC of the variable speed drive, using the native analog signals sent by the hydraulic system. In a machine of this kind, WEG energy efficiency solution generates savings in virtually any operating cycle, since the requirements of the hydraulic system vary according to the cycle phase (opening and closing of the mold, injection and compression, cooling and dosing).

The proposed solution is an excellent option to retrofit an older machine, because modern injection molding machines use a similar concept; however, the investment in a new machine is much higher. It is important to notice that due to the complexity and wide configuration range of the injection molding machines available on the market, we recommend that you contact WEG in case you are interested in this solution.

Benefits

  • Electric energy savings of up to 60%.
  • Easy implantation with few impacts on the production system and injection molding machine.
  • Lower temperature of the hydraulic fluid and consequent reduced wear of the hydraulic components.

Know our Solutions

Read File

Saiba mais sobre as novidades da WEG em Eficiência Energética

Hotel & SPA beira-mar na região nordeste do Brasil será alimentado por transformador a seco encapsulado WEG

Hotel & SPA beira-mar na região nordeste do Brasil será alimentado por transformador a seco encapsulado WEG

Referência em eficiência energética e confiabilidade, o transformador seco é a escolha ideal para aplicações no segmento de infraestrutura

Transformador da WEG irá fortalecer a distribuição de energia em Nova York

Transformador da WEG irá fortalecer a distribuição de energia em Nova York

A instalação do novo transformador fornecerá uma solução tecnológica avançada para atender à crescente demanda do setor elétrico na região.

WEG presente na 20ª edição da EMAF com soluções inovadoras

WEG presente na 20ª edição da EMAF com soluções inovadoras

Tecnologia de ponta e eficiência energética em destaque no stand da WEG

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

Solução inovadora contribui para a sustentabilidade e eficiência energética em mineradora peruana

WEG Moderniza Misturador de PVC para Aumentar a Eficiência Energética na França

WEG Moderniza Misturador de PVC para Aumentar a Eficiência Energética na França

A solução será essencial para garantir a eficiência energética e reduzir os custos de manutenção

Eficiência Energética ao Alcance: Soluções WEG em Cervejaria dos EUA

Eficiência Energética ao Alcance: Soluções WEG em Cervejaria dos EUA

A participação da companhia nesta iniciativa reforça sua liderança em soluções de motores de alta eficiência

WEG fornece hidrogeradores para projeto em Portugal

WEG fornece hidrogeradores para projeto em Portugal

Os hidrogeradores irão fortalecer a produção de energia renovável na central hidrelétrica

WEG fornece transformadores para a Petrobahia e reforça sua presença na região nordeste do Brasil

WEG fornece transformadores para a Petrobahia e reforça sua presença na região nordeste do Brasil

Os transformadores serão essenciais para garantir o abastecimento de energia confiável e eficiente nas mais diversas operações da Petrobahia.

WEG e HORSE iniciam comercialização do Range Extender

WEG e HORSE iniciam comercialização do Range Extender

Parceria entre as empresas avança com a assinatura do contrato de comercialização, impulsionando a mobilidade elétrica

WEG lança o motor W51Xdb

WEG lança o motor W51Xdb

Impulsionando um futuro mais sustentável

Transformadores WEG compõem a infraestrutura de loteamentos no Norte do Brasil

Transformadores WEG compõem a infraestrutura de loteamentos no Norte do Brasil

Os transformadores estarão presentes nos estados de Tocantins e Pará

WEG fornece soluções para usina de açúcar e etanol na Colômbia

WEG fornece soluções para usina de açúcar e etanol na Colômbia

Os equipamentos garantem uma forte presença da empresa no mercado açucareiro

WEG fornece motores para um projeto greenfield no setor de cimento na Índia

WEG fornece motores para um projeto greenfield no setor de cimento na Índia

O pacote completo de motores será fabricado nas instalações da WEG em Hosur

WEG é pioneira na fabricação local de Soft Starters de média tensão na África do Sul

WEG é pioneira na fabricação local de Soft Starters de média tensão na África do Sul

A companhia começou a produzir soft starters de média tensão (MV) em uma de suas instalações na África do Sul, reduzindo os prazos de entrega para os clientes e impulsionando a fabricação local

WEG fornece pacote Motion Drives para indústria de tequila no México

WEG fornece pacote Motion Drives para indústria de tequila no México

O pacote integrado garante a eficiência dos processos, contribuindo para maior economia operacional na indústria de alimentos e bebidas

WEG S.A.
  • Am Mattenhof 16a, 6010 Kriens, Switzerland / Bósnia-Herzegovina
  • Email: win@weg.net
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
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.