Retornar para Minha Conta

WEG
  • Português do Brasil
    • English
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Products
  • Soluções
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • RFQ
    • Reporting Channel
    • Press Room
  • Notícias
  • Trabalhe Conosco
  • ‍
  • ‍
  • Login
  • Português do Brasil
    • English
    • Español
  • Index
  • Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Página inicial
  2. Mineração - Moagem e Beneficiamento

Grinding and processing

WEG offers the most reliable and efficient solutions for milling plants for ferrous and non-ferrous products with their experience of mill drive systems.

In the heart of a processing plant, the ball and SAG mills must be driven by solutions that adapt to the characteristics of the minerals in line with the whole process.  Precise, variable or constant speed, high starting torque, different coupling and cooling systems, whatever the needs WEG offers a solution from its wide range of electric products such as medium voltage motors and drives, transformers and switchboards.  With the mines constantly reducing the grain size of materials, larger volumes need to be processed.  In order to fulfil the demands, the plants must have flexible systems to minimize down time.

WEG offers the right driving system to meet the demands of the major mill manufacturers.

Constant speed

 

Low speed synchronous motors

Synchronous motors are widely used in mill driving systems at a constant speed using an air clutch between the motor shaft and mill pinion to provide a smooth starting method.  The use of synchronous motors can also provide power factor correction with external field excitation; they can be designed with a high number of poles so without using large and expensive gearboxes they can reach rate speed when directly coupled to the mill pinion. In addition to the efficiency levels, power factor correction, high torques and low starting current, the constant speed under load variations and low operating and maintenance costs are the main reasons why WEG Synchronous Motors are used in mill driving systems.

 

Induction motors

For ball and SAG /AG mills with a single or double pinion, motors with squirrel cage rotor are normally used when constant speed and low starting current are required.  WEG induction motors (Master Line) are designed with air cooling system  (totally enclosed air-air cooling) or water cooling system (totally enclosed air-water cooling), high efficiency and reliability and separate slip ring chamber, avoiding contamination of the winding with the dust of the brushes.  In addition to the operating advantages of the wound rotor induction motor, WEG have developed a new motorized brush lifting devise which is responsible for the short circuit of the rotor when the motor reaches its rated speed, taking advantage of high starting torques and low starting current together with minimum brush and slip ring wear, drastically reducing mill shut down for maintenance.  In a speed variation range, slip energy recovery systems can be used together with the traditional starting system (liquid rheostat) aiming at recovering the energy dissipated form the rotor circuit to the main bus.

Variable Speed

 

Single or double pinion driving systems

Designed to drive and control the speed of the medium voltage motors coupled to the SAG/AG, ball and HPGR mills with single or double pinion, the MVW01 frequency drive uses state of the art technology through a multilevel structure with medium voltage IGBTs, reducing the harmonic currents on the motor to extremely low levels.

The load share resource that operates the two medium voltage units in a master-slave configuration allows driving high power mills.  WEG can offer a complete mill driving system for applications that require reliability, high availability, easy configuration and system updates such as the input switchboard, dry-type or oil phase-shifting transformer, frequency drive and low speed induction or synchronous motor.  The configuration of the input rectifier in a multipulse arrangement reduces the current and voltage harmonic distortions on the supply side, complying with the recommendations of IEEE 519.  The MVW01 frequency drive operates with 32-bit microprocessor in real time and provides precise speed/torque control for single or double control with load sharing.

 

Slurry pumps

Slurry pumps are used in concentration plants for the mill unloading and cyclone feeding processes.

Slurry pumps are traditionally driven by commom squirrel cage induction motors together with a gear box in order to reach the pump rated speed.  Alternatively, gearless driving is possible, which eliminates the gearbox between the pump and the motor increasing the general efficiency and reducing maintenance costs and time.  Cyclone feeding pumps and mill discharge pumps driven by a low speed induction motor and a variable frequency drive optimize the flow through the mineral processing plant.  To achieve this the motor rated frequency is set to the most efficient operating point based on the specific torque curve of the pump.

Even so, both centrifugal and diaphragm pumps traditionally configured with a gear drive have been installed in several mineral concentration plants using WEG motor and variable frequency drives.

Flotation cells

WEG products are designed for efficiency and reducing operating costs. They comply with the requirements of the floatation process to ensure quality and achieve the best results.

Learn about our solutions

Ver arquivo
Ver arquivo
Ver arquivo

Conozca más sobre las novedades de WEG en Minería.

WEG desarrolla un proyecto específico para motores que operarán en tanques de flotación de cobre de Vale

WEG desarrolla un proyecto específico para motores que operarán en tanques de flotación de cobre de Vale

La línea W51 HD Mining fue adaptada para operar en una de las mayores minas de cobre de América Latina.

Las soluciones de monitoreo de WEG permiten acciones preventivas y correctivas en el sector minero

Las soluciones de monitoreo de WEG permiten acciones preventivas y correctivas en el sector minero

WEGscan y WEG Motion Fleet Management (MFM) realizan el monitoreo continuo de los activos de Nexa

WEG suministra motor síncrono W23 Sync+ con eficiencia IE5 para segmento de minería a 4.600 metros sobre el nivel del mar en América Latina

WEG suministra motor síncrono W23 Sync+ con eficiencia IE5 para segmento de minería a 4.600 metros sobre el nivel del mar en América Latina

La solución innovadora contribuye a la sostenibilidad y eficiencia energética en una minera peruana

Soluciones WEG equipan uno de los más grandes proyectos de minería de oro en Brasil

Soluciones WEG equipan uno de los más grandes proyectos de minería de oro en Brasil

Las soluciones proporcionarán la infraestructura necesaria para la operación eficiente del Proyecto Tocantinzinho de Brazauro Recursos Minerales

WEG suministra solución personalizada para trituradoras de alta presión en minera

WEG suministra solución personalizada para trituradoras de alta presión en minera

El proyecto de los cojinetes fue cuidadosamente desarrollado para soportar los altos esfuerzos axiales de hasta 33,2 kN

WEG entrega eficiencia operativa en una mina de oro canadiense

WEG entrega eficiencia operativa en una mina de oro canadiense

Los compensadores sincrónicos de WEG mejoran la estabilidad y disponibilidad en las redes eléctricas

WEG Suministra 14 Motores Sincrónicos para importante compañía minera en Chile, región de Atacama

WEG Suministra 14 Motores Sincrónicos para importante compañía minera en Chile, región de Atacama

Una característica importante de este suministro es atender la intercambiabilidad con los motores existentes

Motores WEG accionan molinos de bolas tecnología patentada de FLSmidth en una de las mayores plantas mineras de Brasil

Motores WEG accionan molinos de bolas tecnología patentada de FLSmidth en una de las mayores plantas mineras de Brasil

FLSmidth seleccionó motores enfriados por agua con sistema levantamiento automático de las escobillas para la expansión de la planta

Motores WEG equipan multinacional de la Industria de Cemento en Colombia

Motores WEG equipan multinacional de la Industria de Cemento en Colombia

Solución con motor de la línea Master, aumentará la eficiencia y reducirá el tiempo de inactividad por mantenimiento

Motores WEG brindan confiabilidad en la operación de una planta minera en Chile

Motores WEG brindan confiabilidad en la operación de una planta minera en Chile

La empresa consolida su experiencia en la provisión de soluciones para el segmento en el país

WEG suministra motor para molino de bolas en planta minera en Argentina

WEG suministra motor para molino de bolas en planta minera en Argentina

El motor de anillos de la línea M Mining ha sido dimensionado para satisfacer las necesidades del cliente

WEG suministra solución de proyecto de refrigeración para mina subterránea

WEG suministra solución de proyecto de refrigeración para mina subterránea

La experiencia de WEG proporcionó una reducción significativa de la temperatura ambiente de la mina.

Planta de cemento en Rusia con solución WEG aplicada a molino de crudo

Planta de cemento en Rusia con solución WEG aplicada a molino de crudo

Motor WEG accionará el molino de crudo de una planta de cemento en Rusia

WEG presta servicio de mantenimiento y reparación en reductor de 54 toneladas

WEG presta servicio de mantenimiento y reparación en reductor de 54 toneladas

El equipo está instalado en un Molino Quadropol para la producción de cemento.

WEG suministra paquete de equipos a uno de los principales proveedores mundiales de tecnologías mineras

WEG suministra paquete de equipos a uno de los principales proveedores mundiales de tecnologías mineras

Empresa finlandesa instalará equipos en dos empresas mineras en Brasil

¿Está interesado en esta solución? Elija una de las siguientes opciones para encontrar el producto que necesita?

Póngase en contacto con nosotros, estaremos encantados de responder a sus preguntas

Contáctenos
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / Sudáfrica