2. Marine

Integrated solutions for marine applications

WEG has the full solution in electric motors, alternators, automation, transformers and coatings for the marine market. In addition to the state-of-the-art products and services, WEG supplies integrated engineering services and automation systems, including the dynamic positioning system and other specific solutions for vessels. Reliable solutions with electrical machines to handle, maintain and supply services aboard. From technology to services – whether on-shore or off-shore – you can always trust in WEG.

Efficiency and reliability for the marine market

WEG motors are designed to reduce operating costs, ensuring higher power efficiency and operating reliability, demanding less maintenance.

Onboard Technology for integrated solution

WEG offers full packages of electrical switchboards, frequency drives, UPSs, and battery chargers - everything integrated and developed by highly qualified engineers.

Flexible solutions for sustainable energy

WEG offers full solutions for power generation of vessels, platforms and propulsion systems. The products are designed to high quality standards with state-of-the-art technology to meet worldwide demands, with the support of highly qualified engineering and power generation specialists.

Excellence in power supply technologies

In order to fulfill the needs of the marine sector, WEG offers a full line of dry-type transformers. The windings of these transformers are encapsulated with high quality epoxy resin by means of the vacuum pressure impregnation (VPI) process, which provides a safer construction for increasingly smaller spaces, where the costs of installation and maintenance and repair shutdown play a critical role in the selection of the product. WEG dry transformers are the preferred option for reduced spaces, since they do not present any risk of explosion and do not allow fire propagation.

Coatings that offer full protection

Coatings for the painting and conservation of constructions and vessels located in marine and/or river environments, for large and small tourism vessels, offering protection, resistance and aesthetics. A wide range of products for several marine applications, from primers for steel sheets to high build epoxy anti-corrosive coatings and high performance anti-fouling systems, which ensure maintenance intervals in the docks up to five years.

Certifications

WEG products and systems are designed to comply with all marine applications requirements. Upon request, all these products can be supplied with test certificates of Certification Bodies such as ABS, Bureau Veritas, DNV, Germanisher Loyds, Lloyd’s Registers, among others.

Solutions Catalog

WEG Solutions for Marine Industry
Download file
Coatings - Solutions for Marine Industry
Download file

Learn more about WEG news on Marine segment

WEG supplies paints for Internacional Marítima's BGL 2 vessel

WEG supplies paints for Internacional Marítima's BGL 2 vessel

The company has supplied more than 11,000 liters of paint to ensure the vessel's resistance and durability

WEG alternators contribute to power generation in Brazilian Navy River Transport Ship

WEG alternators contribute to power generation in Brazilian Navy River Transport Ship

The supply reinforces WEG's long partnership with the Navy for the most diverse vessels in its fleet

Schurmann Family´s sailboat Kat is equipped with WEG innovative solutions

Schurmann Family´s sailboat Kat is equipped with WEG innovative solutions

Renovations and improvements allowed the sailboat Kat to have more autonomy and sustainability for a new Voice of the Oceans expedition.

Buenos vientos para la industria naval brasilera

Astillero Detroit (SC) utiliza pinturas WEG en remolcadores para garantizar alto desempeño y economía

WEG en los mercados naval y offshore

Todos los productos WEG tienen certificación de instituciones como ABS, DN V, BV, GL y Lloyd’s. Todos están de acuerdo con las exigencias...

Sistema de Automación WEG para Embarcaciones

Un paquete completo que cubre todas las principales funciones exigidas abordo. Distribuidos en tres partes principales, el sistema incorp...

22 mil litros de pintura para el buque Piquete

La reforma del buque-tanque de Petrobrás reubica la embarcación en las rutas de cabotaje. En la pintura fueron usados mas de 22 mil litro...

WEG supplies special coatings for fishing fleet in Peru

WEG supplies special coatings for fishing fleet in Peru

The company supplied epoxy, polyurethane, and antifouling coatings for the hulls of national and international vessels, ensuring greater resistance and durability

WEG and GIT sign a partnership agreement for the supply of marine coatings in the international market

WEG and GIT sign a partnership agreement for the supply of marine coatings in the international market

Signed agreement will strengthen product offerings globally

WEG develops innovative coating for offshore use

WEG develops innovative coating for offshore use

Technology developed by WEG increases the lifespan and reduces maintenance time of assets on oil platforms

WEG’s motor energises new fleet of electrically powered dredgers in Netherlands

WEG’s motor energises new fleet of electrically powered dredgers in Netherlands

The WGM20 is a high-performance electric motor ideal for marine applications

WEG will present solutions for the Oil & Gas segment during OTC Conference

WEG will present solutions for the Oil & Gas segment during OTC Conference

The event will take place from October 24th to 26th in Rio de Janeiro, Brazil

WEG solution on a ship for the safe transport of oil

WEG solution on a ship for the safe transport of oil

Installed alternators generate energy for the entire ship

Schurmann Family´s sailboat is protected with WEG paints!

Schurmann Family´s sailboat is protected with WEG paints!

The Schurmann Family is the first Brazilian family to circumnavigate the world on a sailboat named Kat and they have done this a few times already.

WEG will supply electric traction systems for the world's first electric pusher boats

WEG will supply electric traction systems for the world's first electric pusher boats

The use of pusher boat technology is unique and is intended to reduce the emission of pollutant gases in the atmosphere.

Are you interested in this solution? Choose one of the options below to find the product you need

Contact us and we will be glad to answer your questions

Contact Us
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net