Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
    • BBBEE & CSI
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  1. Home
  2. Coatings and Varnishes
  3. Powder Coating
  4. General Use
  5. POLITHERM 60 W-ECO
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

POLITHERM 60 W-ECO

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. POLITHERM 60 W-ECO
POLITHERM 60 W-ECO

Representative Image Only

Hybrid powder coating with excellent adhesion and flexibility, high physical resistance, good chemical resistance. For indoor use.

Product features
Family Politherm 60 W-Eco
PAINT PRODUCTS LINE Hybrid
PAINT VERSION Heavy Metals Free (W-Eco)
Cura Standard
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 5 product(s) of 5 available

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description PAINT COLOR PAINT FINISH Shine PAINT COMMERCIAL COLOR Color scale PACKAGE CONTENT
10006119 PP 60 ME- ALUM 31150 BR | 15 kg Aluminum MettalicBrightAluminum3115015 kg
11333354 PP 60 SM BLUE 48920 BR | 25 kg Blue SmoothBrightBlue4892025 kg
11396633 PP 60 SM RED 84690 BR | 15 kg Red SmoothBrightRed8469015 kg
12403010 PP 60 SM LILAC 35036 BR | 25 kg Lilac SmoothBrightLILAC3503625 kg
12403052 PP 60 SM PINK 80141 BR | 15 kg Pink SmoothBrightPink8014115 kg

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / México
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.